Loading...

Lev-Lok Wiring Module

MSTWL-XI0

20 Amp, 125 Volt, 2P, 3W, 90 Degree Angled Wiring Module for Lev-Lok Receptacles, Type XHHW-2 (For Low Leakage Circuits), #12 AWG Stranded Wire Leads, 6" Leads Color-Coded: Hot=Brown w/ Yellow Stripe, Neutral=Orange w/ Blue Stripe, Ground=Green w/ Yellow Stripe. For use only with Leviton catalog M Series Modular Receptacles.

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.

UPC Code: 078477701454
Country of Origin : Mexico

Product Information

  • Applicable Standards

    UL Listed : File E13399

  • Electrical Specifications

    Amperage : 20 A

    Voltage : 125 VAC

  • Material Specifications

    Contacts : Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Gauge : #12 Stranded

    Wire Leads : 6” XHHW-2

  • Product Features

    Brand : Lev-Lok

    Color : White

    Device Type : Wiring Module (For Lev-Lok Devices Only)

    Lead Colors : HOT - Brown w/ Yellow Stripe, NEUTRAL - Orange w/ Blue Stripe, GROUND - Green w/ Yellow Stripe

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications