Loading...

Lev-Lok Wiring Module

MSPSW-XST

20 Amp, 347V MAX, Single Pole 3W, Right Angle Wiring Module for Lev- Lok Single Pole Switches, 6" Stranded #12 THHN Wire Leads, (1) Black (Line), (1) Blue (Load), (1) Green (Ground) - YELLOW

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477544891

  • Applicable Standards

    UL Listed : File E7458

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6” THHN

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications