Lev-Lok Wiring Module
MSPSW-7SD
20 Amp, 277V AC Max, Wiring Module for Lev-Lok Single Pole Toggle Switches, 3 Wire, Brown-Brown-Green, 6" Solid Wire Leads - YELLOW
Product Information
Applicable Standards
UL Listed : File E7458
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Leads : 6” THHN
Product Features
Brand : Lev-Lok
Device Type : Wiring Module
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential