Loading...

MNE04-1LW

DISCONTINUED

Discontinued. 400VA 300W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Monet Preset Digital Electronic Low-Voltage Slide Dimmer, Narrow Fin, LED Locator Light - White

Leviton’s Monet line of premier Architectural Specification Grade Multi-Location Lighting and Fan Speed Controls is ideal for lighting designers and specifiers who require low-profile architectural controls with advanced features. Monet’s all-digital circuitry provides precise slide-control, full-range dimming and preset ON/OFF switching for incandescent, electronic and magnetic low-voltage, and fluorescent lighting.
UPC Code: 07847705223
Country of Origin : Mexico

Product Information

  • Product Features

    Action : Soft-ON/Fade-OFF

    Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B

    Color : White

    Color Change Kit : MNKIT-SL Series

    Fins : Narrow

    Light : LED Locator Light

    Load Rating : 400VA 300W

    Load Type : Electronic Low Voltage

    Preset : Preset

    Protection : Internal MOV & Filter

    Standards and Certifications : UL/CSA

    Style Name : Monet

    Switch Type : Single-Pole & 3-Way

    Type : Digital

    Voltage : 120 VAC

    Wallplate : 1 Gang Included

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications