Loading...

Powerswitch® Safety Disconnect Switch with Factory Installed Auxiliary Contact

MDS6-AC

60 Amp, 600 Volt, Non-Fused Powerswitch Safety Disconnect Switch in Stainless Steel Enclosure with Factory Installed Auxiliary Contact

Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications.

  • Type 304 stainless steel resists heat, corrosion, and abuse
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • NSF Certified for hygiene requirements in food & beverage processing
Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477646694

  • Electrical Specifications

    Amperage : 60 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 cycles inductive motor type load

    Short Circuit Current Rating : 100KA

    Voltage : 600 VAC

  • Environmental Specifications

    Ingress Protection : NEMA/UL 50E Type 3R, 4X, 12, 13; IP66, IP67, IP68; IP69K (per ISO 20653)

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : 16 Gauge Type 304 Stainless Steel

    Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved

    Handle Material : Base: PBT Overmold: TPE

  • Mechanical Specifications

    Product ID : Part of internal and external label

    Terminal Accom. : 14-8 AWG

    Terminal ID : In accordance with UL and international conventions

  • Product Features

    Feature : Factory Installed Auxiliary Contact

  • Standards and Certifications

    CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU

    IEC : 60529

    NEMA : 250

    NOM : NOM-ANCE

    cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1

  • Warranty

    Warranty : 3-Year Limited

Patents

  • CA2939247
  • MX374848
  • US9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications