Loading...

30 A Stainless Steel Slope Top Disconnect Switch

MDS3-ST

30 Amp Non-Fused PowerSwitch Stainless Steel Slope Top Disconnect Switch, 600 Volt, Type 304 Non-Magnetic Stainless Steel Enclosure, 15 Degree Slope

Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications. Built to withstand the rigors of these harsh environments, these devices address the needs of safety, washdown, reduced downtime and code compliance, and are backed by a leading 3 year warranty.

  • Features a 15° slope, pushing water and debris away from the door, handle, gasket and front of the device
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • Overmold handle provides firm grip, durability and withstands washdown
Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477723470

  • Electrical Specifications

    Amperage : 30/32 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 cycles inductive motor type load

    Short Circuit Current Rating : 10KA

    Voltage : 600 VAC

  • Environmental Specifications

    Ingress Protection : NEMA/UL 50E Type 3R, 4X, 12, 13; IP66, IP67, IP68; IP69K (per ISO 20653)

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : 16 Gauge Type 304 Stainless Steel

    Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved

    Handle Material : Base: PBT Overmold: TPE

  • Mechanical Specifications

    Feature : Slope Top

    Product ID : Part of internal and external label

    Terminal Accom. : 14-8 AWG

    Terminal ID : In accordance with UL and international conventions

  • Standards and Certifications

    CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU

    IEC : 60529

    NEMA : 250

    NOM : NOM-ANCE

    cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1

  • Warranty

    Warranty : 3-Year Limited

Patents

  • CA2939247
  • MX374848
  • US9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications