Loading...

MCM10-1LI

DISCONTINUED
1000W/VA, 120 Volt AC 60Hz, Single-Pole, Mural Scene-Capable Preset Digital Incandescent / Mag Low-Voltage Rocker Dimmer, LED Locator and Brightness Display - Ivory Mural Digital Dimmer with Decora rocker-style control is perfect for applications where form and function are of primary importance. The easy-to operate rocker action is effortless when used by people of all ages and abilities, providing a smooth touch while maintaining a switch-like feel. Green LED brightness level indicators add a contemporary ambiance. Mural offers full-range preset dimming with Soft-ON/Fade-OFF switching for incandescent, electronic and magnetic low-voltage lighting as well as fan speed control. All models function as single pole and multi-location when used with remote units.
UPC Code: 07847711483
Country of Origin : Mexico

Product Information

  • Product Features

    Action : Soft-ON/Fade-OFF

    Color : Ivory

    Color Change Kit : DRKDD-1LI

    Feature : Scene-Capable

    Light : LED Locator and Brightness Display

    Load Rating : 1000W/VA

    Load Type : Incandescent / Mag Low-Voltage

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Mural

    Switch Cat. No. : MCM10-1LW

    Switch Type : Single-Pole

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications