MarineSafe Cat 6 U/FTP Cable, Euroclass Eca, Blue, 1640 ft (500 m), Reel
MARINESAFE-C6U-FTP-500BU
Leviton MarineSafe Category 6 U/FTP cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 250MHz. Leviton MarineSafe cables are third party certified to meet the requirements of Lloyds Register Type Approval for marine and offshore environments.
Color: Blue
Country of Origin : United Kingdom
Product Information
Product Features
Brand : MarineSafe
Category Rating : Cat 6
Color : Blue
Flame Rating : Euroclass Eca
Construction : U/FTP
Length : 1640 ft (500 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Enhanced Low Smoke Halogen Free (LSHF) sheath
- CE and UKCA marked for CPR
- Lloyds Register type approved
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors