Lev-Lok Decora Plus Rocker Switch
M5633-T
Lev-Lok Decora Plus 3-Way Rocker Switch, Illuminated - Load OFF, Heavy-Duty Industrial Specification Grade, 20 Amp, 120/277 Volt AC, Modular, Self-Grounding - Light Almond
Mating Lev-Lok Wiring Module Required for Use
Color: Light Almond
Product Information
AC Horsepower Rating
At Rated Voltage : 1 HP @ 120V, 2HP @ 240V
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Electrical Specifications
Actuator Material : Polycarbonate
Amperage : 20 A
Base Material : Nylon
Dielectric Voltage : Withstands 1500 V for 1 minute
Endurance : 30,000 cycles min
Frame Material : Polycarbonate
Ground Clips : Brass
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : .046" Thick Galvanized Steel
Temperature Rise : Maximum 30° C Rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Product ID : Ratings are permanently marked on device
Terminal Accom. : Wiring Module
Terminal ID : Labeled on wiring module, switch is keyed to ensure proper installation
Termination : Modular
Material Specifications
Actuator Material : Polycarbonate
At Rated Voltage : 1 HP @ 120V, 2HP @ 240V
Base Material : Nylon
Contact Material : Silver-Alloy
Frame Material : Polycarbonate
Ground Clips : Brass
Strap Material : .046" Thick Galvanized Steel
Mechanical Specifications
ANSI : C-73
Applicable Standards : UL20, CSA C22.2 No. 111
Certification/Listing : cULus (File #E7458)
Product ID : Ratings are permanently marked on device
RoHS : Compliant
Terminal Accom. : Wiring Module
Terminal ID : Labeled on wiring module, switch is keyed to ensure proper installation
Termination : Modular
Product Features
Brand : Lev-Lok Decora Plus
Color : Light Almond
Device Type : Rocker Switch
Feature 2 : Illuminated - Load OFF
Function : 3-Way
Grade : Heavy-Duty Industrial Specification Grade
Standards & Certifications
ANSI : C-73
Applicable Standards : UL20, CSA C22.2 No. 111
Brand : Lev-Lok Decora Plus
Certification/Listing : cULus (File #E7458)
Color : Light Almond
Device Type : Rocker Switch
Feature 2 : Illuminated - Load OFF
Function : 3-Way
Grade : Heavy-Duty Industrial Specification Grade
RoHS : Compliant
Warranty
Amperage : 20 A
Dielectric Voltage : Withstands 1500 V for 1 minute
Endurance : 30,000 cycles min
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30° C Rise
Voltage : 120/277 VAC
Warranty : 10-Year Limited
- CA2655707
- CA2667092
- US7357652
- US7666010
- US7955096
- US8096818
- US8613624
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices
- My Leviton
- Smart Home
- Smart GFCI
- My Leviton EV Chargers