20 Amp, 125 Volt, Duplex Receptacle/Outlet, Industrial Grade
M5362-1CI
Lev-Lok Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Split-Circuit, One Outlet Marked "Controlled", Smooth Face, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Mating Lev-Lok Wiring Module Required for Use
The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation.
 
 Color: Ivory
Product Information
- AC Horsepower Ratings - Horsepower Rating : 1 HP 
- Electrical Specifications - Amperage : 20 A - Current Interrupting : Certified for current interrupting at full rated current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Self-Grounding - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Operating Temperature : -40°C to 60°C 
- Material Specifications - Base Material : Nylon - Bushing : Solid Brass - Cover Material : Nylon - Ground Clips : Brass - Line Contacts : 0.040” Thick Solid Brass - Locking Pins : Solid Brass - Mounting Screws : Triple Combination Head, Steel - Mounting Strap : Galvanized Steel 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Termination : Modular 
- Product Features - Brand : Lev-Lok - Color : Ivory - Device Type : Duplex Receptacle Outlet - Feature : Split-circuit, One Outlet Marked Controlled,Smooth Face - Grade : Heavy-Duty Industrial Specification Grade - NEMA : 5-20R 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File 152105 - NEMA : WD-1 & WD-6 - NOM : 057 - UL Fed Spec WC-596 : File E13399 - UL498 : File E13399 - Warranty : 10-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                 
                 
                