Loading...
Product added to your list. To view the list, Click Here

Lev-Lok Wiring Module

M3WSW-SD

20 Amp, 347V AC Max, Wiring Module for Lev-Lok 3-Way Toggle Switches, Solid Wire Leads #12, Black-Red-Red-Green, 6" Solid Wire Leads - YELLOW

UPC Code: 078477679463
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Applicable Standards

    UL Listed : File E7458

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6”

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications