20 Amp Lev-Lok® Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
M1636-2SI
Lev-Lok Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Two Outlets Marked "Controlled", Smooth Face, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Mating Lev-Lok Wiring Module Required for Use
The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation.
Product Information
AC Horsepower Ratings
Flammability : Rated V-2 per UL 94
Horsepower Rating : 1 HP
Operating Temperature : -40°C to 60°C
Electrical Specifications
Amperage : 20 A
Base Material : Nylon
Cover Material : Nylon
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Ground Clips : Brass
Grounding : Self-Grounding
Line Contacts : 0.040” Thick Solid Brass
Locking Pins : Solid Brass
Mounting Screws : Triple Combination Head, Steel
Mounting Strap : Galvanized Steel
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Product ID : Ratings are permanently marked on device
Termination : Modular
Material Specifications
Base Material : Nylon
Brand : Lev-Lok Decora Plus
Color : Ivory
Cover Material : Nylon
Device Type : Duplex Receptacle Outlet
Feature : Two Outlets Marked Controlled
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Ground Clips : Brass
Line Contacts : 0.040” Thick Solid Brass
Locking Pins : Solid Brass
Mounting Screws : Triple Combination Head, Steel
Mounting Strap : Galvanized Steel
Mechanical Specifications
ANSI : C-73
NOM : 057
Product ID : Ratings are permanently marked on device
Termination : Modular
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : 10-Year Limited
cULus : Listed
Product Features
Brand : Lev-Lok Decora Plus
Color : Ivory
Controlled Outlets : 2
Device Type : Duplex Receptacle Outlet
Feature : Two Outlets Marked Controlled
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Horsepower Rating : 1 HP
Standards and Certifications
ANSI : C-73
Amperage : 20 A
CSA C22.2 No. 42 : File 152105
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
NOM : 057
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
cULus : Listed
- US7357652
- US7666010
- US8096818
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors