Loading...

15 Amp Lev-Lok® Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

M1626

Lev-Lok Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Modular, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Brown

Mating Lev-Lok Wiring Module Required for Use

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms. Lev-Lok

Calculate Time & Money Saved with the Lev-Lok Savings Calculator!
UPC Code: 078477363904
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Cover Material : Nylon

    Ground Clips : Brass

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Galvanized Steel with Riveted Ground Contacts

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Termination : Modular

  • Product Features

    Brand : Lev-Lok Decora Plus

    Color : Brown

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-1 & WD-6

    NOM Certified : 057

    Warranty : 10-Year Limited

    cULus : Listed

Related Videos

Lev-Lok Modular Switch and Receptacle
Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications