15 Amp Lev-Lok® Decora Plus Duplex Receptacle/Outlet, Hospital Grade, Power Indication, Self-Grounding
M1626-PLI
Lev-Lok Decora Plus Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Power Indication, Smooth Face, 15 Amp, 125 Volt, Modular, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Mating Lev-Lok Wiring Module Required for Use
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477442968
Nema : 5-15R
AC Horsepower Ratings
Horsepower Rating : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Cover Material : Nylon
Ground Clips : Nickel-Plated Brass
Line Contacts : 0.040” Thick Solid Brass
Locking Pins : Solid Brass
Mounting Screws : Triple Combination Head, Steel
Mounting Strap : Single Piece Nickel-Plated Brass with integral ground contact
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Termination : Modular
Product Features
Brand : Lev-Lok Decora Plus
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature 3 : Power Indication
Feature 4 : Smooth Face
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
NEMA : WD-1 & WD-6
NOM Certified : 057
Warranty : 10-Year Limited
cULus : Listed