200A Outdoor Meter Main Combo, 8 Spaces, Ringless with Horn Bypass
LP820-HMC
Outdoor Meter Main Combo with 200A Main Circuit Breaker Factory Installed, 8 Spaces, NEMA 3R Rated. Includes Enclosure, Ringless Door, Feed-Thru Lugs, and Horn Bypass
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- ORGANIZED – Notches stamped into the enclosure for cable ties promote secure and neat wiring
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers
Product Information
Electrical Specifications
Amperage : 200 A
Operating Temperature : -40C to +70C
Short Circuit Current Rating : 22 KA
Spaces / Circuits : 8 / 8
Type of Load Center : Meter Main
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 3R Outdoor
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Dimensions : 36" H x 16.6" W x 5.2" D
Enclosure Material : Galvanized Steel, Gray Baked Enamel
Ground Connection : 4 AWG - 2/0 AWG Cu/Al
Supply Connections : 6 AWG – 350 MCM
Weight : 56.8 lbs
Product Features
Color : Gray
Warranty : 10-Year Limited
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
- US11887798
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors