Loading...

30 Space Indoor Load Center with Main Lugs

LP320-ML

DISCONTINUED Suggested Replacement SKUs:

Indoor Load Center with Main Lugs Factory Installed, 30 Spaces, NEMA 1 Rated. Includes Enclosure and Interior Only. Door Sold Separately.

  • EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY - All Leviton Load Centers come standard equipped with tin plated copper bussing
  • CONVERTIBLE - Easily change from main lug to main breaker
  • MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance

*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477821831

  • Electrical Specifications

    Amperage : 225 A

    Short Circuit Current Rating : 10kA

    Spaces / Circuits : 30 / 30

    Type of Load Center : Main Lug

    Voltage : 120/240 VAC

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 1 Indoor

    Operating Temperature : -40°C to 85°C

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Dimensions : 37" H x 14.25" W x 4" D

    Enclosure Material : Galvanized Steel, White Powder Coat

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    Supply Connections : 3 AWG - 300 MCM Cu/Al

    Weight : 28 lbs.

  • Product Features

    Color : White

    Warranty : 10-Year Limited

  • Standards & Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

Patents

  • US11887798

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series

Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric

Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications