Loading...

30 Space Indoor Load Center with 100A Main Circuit Breaker

LP310-MB

DISCONTINUED Suggested Replacement SKUs:

Indoor Load Center with 100A Main Circuit Breaker Factory Installed, 30 Spaces, NEMA 1 Rated. Includes Enclosure and Interior Only. Door Sold Separately.

  • EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY - All Leviton Load Centers come standard equipped with tin plated copper bussing
  • ORGANIZED - Notches stamped into the enclosure for cable ties promote secure and neat wiring
  • MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance

*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers​

UPC Code: 078477906224
Country of Origin : Mexico

Product Information

  • US11887798

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications