Loading...
Product added to your list. To view the list, Click Here

20 Space Indoor Load Center with Main Lugs

LP212-CLW

DISCONTINUED Suggested Replacement SKUs:
Indoor Load Center with Main Lugs Factory Installed, 20 Spaces, NEMA 1 Rated. Includes Enclosure, and Window Door. Designed for use in Canada
  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
  • MODERN DESIGN – Features a white, powder coated finish for a sleek, modern appearance
  • OBSERVATION WINDOW – Provides at-a-glance operational status of circuit breakers. Easily identify when a breaker has tripped, and the type of fault with intuitive LED diagnostics
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers
UPC Code: 07847792254
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 225 A

    Short Circuit Current Rating : 10kA

    Spaces / Circuits : 20 / 20

    Type of Load Center : Main Lug

    Voltage : 120/240 VAC

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 1 Indoor

    Operating Temperature : -40°C to 70°C

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Dimensions : 30" H x 14.25" W x 4" D / 32" H x 16.25" W

    Enclosure Material : Galvanized Steel, White Powder Coat

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    Supply Connections : 3 AWG - 300 MCM Cu/Al

    Weight : 20 lbs / 13.8 lbs

  • Product Features

    Color : White

    Type : Indoor With Window

    Warranty : 10-Year Limited

  • Standards & Certifications

    CSA : Yes

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Presents: The Leviton Load Center

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications