Loading...

20 Space Outdoor Load Center with Main Lugs

LP212-3L

DISCONTINUED Suggested Replacement SKUs:

Outdoor Load Center with Main Lugs Factory Installed, 20 Circuits, NEMA 3R Rated. Includes Enclosure and Door Only

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
  • ORGANIZED – Notches stamped into the enclosure for cable ties promote secure and neat wiring
  • CONVERTIBLE – Easily change from main lug to main breaker

Learn more about Leviton's electrical wiring devices in ARCAT's construction specifications. *For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers

UPC Code: 078477821930
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 225 A

    Short Circuit Current Rating : 10kA

    Spaces / Circuits : 20 / 20

    Type of Load Center : Main Lug

    Voltage : 120/240 VAC

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 3R Outdoor

    Operating Temperature : 0°C to 40°C

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Dimensions : 30" H x 15" W x 4.4" D

    Enclosure Material : Galvanized Steel, Gray Baked Enamel

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    Supply Connections : 3 AWG - 300 MCM Cu/Al

    Weight : 40 lbs

  • Product Features

    Color : Gray

    Warranty : 10-Year Limited

  • Standards & Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

  • US11887798

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications