Loading...

12 Space Outdoor Meter Main Combo with 200A Main Circuit Breaker, Solar-Ready

LP120-SR

DISCONTINUED Suggested Replacement SKUs:

Outdoor Meter Main Combo with 200A Main Circuit Breaker Factory Installed, 12 Spaces, NEMA 3R Rated. Solar-Ready, Over/Under Construction, Semi-Flush Mount. Includes Enclosure and Ring-Type Door

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
  • SOLAR READY – California Title-24 Compliant
  • UTILITY REQUIREMENT – EUSERC Approved

*Designed for Leviton Circuit Breakers

UPC Code: 078477957516
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 200 A

    Short Circuit Current Rating : 22KA

    Spaces / Circuits : 12

    Type : Semi-flush mount

    Voltage : 120/240 VAC

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 3R

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Color : Gray

    Dimensions : 7.3 L x 16.8 W x 34.9 H

    Ground Connection : - 4 AWG - 2/0 AWG Cu/Al

    Material : Galvanized Steel

    Supply Connections : 3 AWG – 300 MCM

    Weight : 55 lbs.

  • Standards & Certifications

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

  • US10658142
  • US10819088
  • US10971319
  • US11887798

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications