Loading...

200A 2-Pole Hydraulic Magnetic Main Circuit Breaker

LM200

DISCONTINUED Suggested Replacement SKUs:

200A 2-Pole Main Circuit Breaker with Hydraulic Magnetic Trip Technology. 120/240V, 22kA Interrupt Rating

HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating *For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only

UPC Code: 078477816066
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications