150A 2-Pole Hydraulic Magnetic Main Circuit Breaker
LM150
150A 2-Pole Main Circuit Breaker with Hydraulic Magnetic Trip Technology. 120/240V, 22kA Interrupt Rating
HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating *For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
Product Information
- Electrical Specifications - Amperage : 150 A - Breaker Technology : Hydraulic Magnetic - Short Circuit Current Rating : 22 KA - Type : Main - Voltage : 120/240 VAC 
- Mechanical Specifications - Weight : 2.83 lbs. - Wiring : 6 AWG - 300 MCM Cu/Al 
- Product Features - Warranty : 10-Year Limited 
- Standards & Certifications - CSA-C22.2 No. 5-02 : Yes - EMC Compatibility : Yes - FCC : Yes - RoHS : Yes - UL 489 : Molded Case Circuit Breakers 
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
