Neutral Lug, 6 AWG - 300 MCM
LLNTL
Neutral Lug designed for the supply neutral connection. Accommodates 6 AWG - 300 MCM wires
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Product Information
Mechanical Specifications
Supply Connections : 6 AWG - 300 MCM
Weight : 0.01
Product Features
Color : Gray
Warranty : 10-Year Limited