Loading...

Field-Installable Main/Sub Feed Lug Kit, 3 AWG- 300 MCM

LL630

Field-Installable Main or Sub-Feed Lug Kit for circuit breakers. Accommodates wires sized 3 AWG – 300 MCM and compatible with all Leviton Load Centers

Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.

UPC Code: 078477822418
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Supply Connections : 3AWG - 300MCM

    Weight : 0.026

  • Product Features

    Color : Gray

    Warranty : 10-Year Limited

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications