9.65" 8 Leaf, Rotating Barn Door for LEO Fresnel LED Light Fixture
LFD20-BDB
DISCONTINUED
8-Leaf rotating barn door, 9.65" (245mm) for 200W LEO LED Fresnel. Color: Black.
UPC Code: 078477742105
Country of Origin : China
Product Information
Product Features
Product Category : Fixtures
Product Line : LEO LED
Product Type : Barn Door
Style : Fresnel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors