LFD10-30B
                                DISCONTINUED
                                
                                
                            
                        Discontinued Product. LED, LEO Fresnel, 100W, 3200K, powerCON input & output, supplied with PBG power cable and gel frame, includes color frame, safety guard, safety cable, and 36” cord with NEMA 5-15 (Edison/PBG) plug, color: black
The Leviton LEO LED Fresnel is a compact, lightweight fixture suitable for small TV studios, stages and multi-purpose venues with limited ceiling space. The 100W, white light output Fresnel spotlight provides high lumen output and close-to-skin tone color rendering. The fixture is controlled via DMX signals or manually through a local control panel using press buttons, a tuning knob and a 4-digit display.UPC Code: 078477742037
                            Country of Origin : China
                            
                            
                          Product Information
Electrical Specifications
Voltage : 100/240 VAC
Wattage/VA : 100
Product Features
Color Temperature : 3200K White
Control Style : DMX
Lamp Type : LED 150mm
Product Category : Fixtures
Product Line : LEO LED
Product Type : Fresnel
Style : Fresnel
- Circular light beam similar to Tungsten halogen fixtures
 - Available in warm white and daylight color temperatures
 - Guaranteed color consistency between units and over time
 - High-performance LED fixture
 - Real-time temperature monitoring to extend LED life; LNE/safe mode operation for forced high
 - brightness when required
 - High quality light output
 - No multi-color shadows
 - Optical zoom models with 8-22° cone of light adjustable field angles
 - 1-5 channel DMX control
 - ETL, cETL, CE listed
 - RDM compatible
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors