35A 2-Pole 2nd Gen Smart Branch Circuit Breaker with Remote Control
LB235-ST
2nd Gen Smart Branch Circuit Breaker with Remote Control (ON/OFF) and Plug-On Installation. Supports both 120/208 and 120/240 VAC applications.
- SMART - Integrated with the My Leviton app, Leviton Smart Circuit Breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
- CONTROL - Remotely turn 2nd Gen Smart Circuit Breakers ON or OFF; setup custom circuit scheduling based on time/day to save energy
- EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- PROPRIETARY - Designed for use with the Leviton Load Center. Leviton 2nd Gen Smart Circuit Breakers require a Whole Home Energy Monitor (LWHEM) to operate
Have Questions? Search the knowledge base. *Designed for Leviton Load Centers only
Product Information
Electrical Specifications
Amperage : 35 A
Breaker Technology : Thermal
Pole : 2
Short Circuit Current Rating : 10 KA
Type : Smart
Voltage : 120/208 and 120/240 VAC
Product Features
Dimensions : 3.9'' H x 2.0'' W x 3.1'' D
Smart : Yes
Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)
Weight : 0.85 lbs
Wiring : All Plug-on
Standards & Certifications
EMC Compatibility : Yes
FCC : Yes
RoHS : Yes
UL 489 : Yes
- US10262826
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices