30A 2-Pole Standard Thermal Magnetic Branch Circuit Breaker
LB230-T
30A 2-Pole Standard Branch Circuit Breaker with Thermal Magnetic Trip Technology and Plug-On Installation. Supports both 120/208V and 120/240V applications.
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
 - INTUITIVE – Color indicators in the handle show operational status at-a-glance
 - COMFORTABLE – Rocker-style switches require less activation force than traditional circuit breakers
 
*Designed for Leviton Load Centers only
Product Information
Electrical Specifications
Amperage : 30 A
Breaker Technology : Thermal Magnetic
Pole : 2
Short Circuit Current Rating : 10 KA
Type : Standard
Voltage : 120/208 and 120/240 VAC
Product Features
Dimensions : 3.9" H x 2.0" W x 3.1" D
Smart : No
Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)
Weight : 0.85 lbs.
Wiring : All Plug-on
Standards & Certifications
EMC Compatibility : Yes
FCC : Yes
RoHS : Yes
UL 489 : Yes
- US10262826
 - MX391521
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Answer Series: Diagnosing Your Circuit Breaker
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors