Loading...

20A 2-Pole 2nd Gen Smart GFPE Branch Circuit Breaker with Remote Control

LB220-EST

2nd Gen Smart GFPE (Protection of Equipment) Branch Circuit Breaker with Remote Control (ON/OFF) and Plug-On Installation. Supports both 120/208 and 120/240 VAC applications.

  • SMART - Integrated with the My Leviton app, Leviton Smart Circuit Breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
  • CONTROL - Remotely turn 2nd Gen Smart Circuit Breakers ON or OFF; setup custom circuit scheduling based on time/day to save energy
  • EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SAFE - Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is compromised
  • PROPRIETARY - Designed for use with the Leviton Load Center. Leviton 2nd Gen Smart Circuit Breakers require a Whole Home Energy Monitor (LWHEM) to operate

Have Questions? Search the knowledge base. *Designed for Leviton Load Centers only

UPC Code: 078477681473
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Breaker Technology : Thermal, GFPE

    Pole : 2

    Short Circuit Current Rating : 10 KA

    Type : Smart

    Voltage : 120/208 and 120/240 VAC

  • Product Features

    Dimensions : 3.9'' H x 2.0'' W x 3.1'' D

    Smart : Yes

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Weight : 0.85 lbs

    Wiring : All Plug-on

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Yes

  • MX344697
  • US11901148
  • MX397949
  • US12237132
  • US8599522
  • US10401413
  • US11349293
  • MX391521
  • US12212968
  • US11545327
  • US9276393
  • US11610751
  • CA2946849
  • US11342152
  • MX409401
  • US11818582
  • US10262826
  • US11297506
  • US11831139

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Whole Home Energy Management Simplified with the Leviton Load Center + My Leviton App

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications