
20A 1-Pole 2nd Gen Smart AFCI/GFCI Branch Circuit Breaker with Remote Control
LB120-DST
2nd Gen Smart Dual-Function (AFCI/GFCI) Branch Circuit Breaker with Remote Control (ON/OFF) and Plug-On Installation. 120 VAC
- SMART - Integrated with the My Leviton app, Leviton Smart Circuit Breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
- CONTROL - Remotely turn 2nd Gen Smart Circuit Breakers ON or OFF; setup custom circuit scheduling based on time/day to save energy
- EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SAFE - Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is compromised
- PROPRIETARY - Designed for use with the Leviton Load Center. Leviton 2nd Gen Smart Circuit Breakers require a Whole Home Energy Monitor (LWHEM) to operate
Have Questions? Search the knowledge base. *Designed for Leviton Load Centers only
Product Information
Electrical Specifications
Amperage : 20 A
Breaker Technology : Thermal, AF/GF
Pole : 1
Short Circuit Current Rating : 10 KA
Type : Smart
Voltage : 120 VAC
Product Features
Dimensions : 3.9'' H x 2.0'' W x 3.1'' D
Smart : Yes
Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)
Weight : 0.42 lbs
Wiring : All Plug-on
Standards & Certifications
EMC Compatibility : Yes
FCC : Yes
RoHS : Yes
UL 489 : Yes
- MX344697
- MX325634
- US9759758
- US11105864
- US11901148
- MX414179
- US12230953
- MX397949
- MX361147
- US12237132
- US8599523
- US9577420
- US8599522
- US10401413
- US11228912
- US11349293
- US11638157
- MX391521
- US12212968
- US11545327
- US9276393
- US11610751
- CA2946849
- US10656199
- US9709626
- US11342152
- MX409401
- US11818582
- US10262826
- US11297506
- US10367347
- US11831139
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Whole Home Energy Management Simplified with the Leviton Load Center + My Leviton App
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors