Loading...

Support Mesh Grip

L9738

DISCONTINUED

Double U Eye, Split Lace Mesh, Double Weave, Heavy Duty, Support Wire Mesh Grip 3.50 - 3.99 Cable Dia.Range, Length

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

UPC Code: 078477972427
Country of Origin : Mexico

Product Information

  • Material Specifications

    Mesh Material : Tinned Bronze Wire

  • Mechanical Specifications

    Approx. Break Strength : 13,120

    Bale Length : 10

    Cable Range : 3.50 - 3.99

    Duty : Heavy

    Eye Type : Double U Eye

    Mesh Length : 45

    Mesh Style : Split Lace

    Weave : Double

    Workload Safety Factor (lbs) : 1,312

  • Product Features

    Device Type : Support Grip

  • Standards and Certifications

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications