Loading...

Support Grip, 0.75- 1.00"

L9731-100

Support, Double Eye, Heavy Duty, Lace Up, Single Weave, Stainless Steel, 0.75"-1.00" Cable Diameter Range - Breakload is 2080 LBS, 9.0" Eye Length, 13.0" Mesh Length
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Support grips distribute the weight of the vertical or sloping runs of electrical and fiber optic cable, metal rods, tubing or hose over the entire length of the grip so the cable is not damaged
  • Use of support grips avoids stress on cable connections and provides needed support for vertically hung cables
UPC Code: 078477579497
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Approx. Break Strength : 2,080LBS

    Bale Length : 8 in (203.2 mm)

    Cable Range : 0.75"-1.00"

    Duty : Heavy

    Eye Type : Double

    Mesh Length : 13.0"

    Mesh Style : Open - Lace Closing

    Weave : Double Weave

    Workload Safety Factor (lbs) : 693 lbs @ 3:1 (314 kgs @ 3:1)

  • Product Features

    Device Type : Support Grip

  • Material Specifications

    Mesh Material : Stainless Steel

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications