Loading...
Product added to your list. To view the list, Click Here

Support Grip, 2.00-2.50"

L9593-100

Support, Double Eye, Lace Up, Single Weave, Stainless Steel, 2.00"-2.50" Cable Diameter Range - Breakload is 3260 LBS, 6.0" Eye Length, 21" Mesh Length
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Support grips distribute the weight of the vertical or sloping runs of electrical and fiber optic cable, metal rods, tubing or hose over the entire length of the grip so the cable is not damaged
  • Use of support grips avoids stress on cable connections and provides needed support for vertically hung cables
UPC Code: 078477214190
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Approx. Break Strength : 3,260LBS

    Bale Length : 6 in (152 mm)

    Cable Range : 2.00"-2.50"

    Duty : Standard

    Eye Type : Double

    Mesh Length : 21"

    Mesh Style : Open - Lace Closing

    Standards and Certifications : UL

    Weave : Single Weave

    Workload Safety Factor (lbs) : 326 lbs (148 kg)

  • Product Features

    Device Type : Support Grip

  • Material Specifications

    Mesh Material : 304 SS

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications