Loading...

Support Grip, 0.63-0.74"

L9502-100

Support, Single Eye Closed Mesh Cable Support Grip, 0.63-0.74", 304 Stainless Steel - Breakload is 890 LB

  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Support grips distribute the weight of the vertical or sloping runs of electrical and fiber optic cable, metal rods, tubing or hose over the entire length of the grip so the cable is not damaged
  • Use of support grips avoids stress on cable connections and provides needed support for vertically hung cables
UPC Code: 078477213001
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Mesh Material : 304 SS

  • Mechanical Specifications

    Approx. Break Strength : 890 lbs (400 kg)

    Bale Length : 9.3 in (220 mm)

    Cable Range : 0.63 - .0.75 in (16 - 19 mm)

    Duty : Standard

    Eye Type : Single

    Mesh Length : 9.7 in (247 mm)

    Mesh Style : Closed

    Standards and Certifications : UL

    Weave : Single Weave

    Workload Safety Factor (lbs) : 89 lbs (40 kg)

  • Product Features

    Device Type : Support Grip

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications