Loading...

Support Grip

L8828

DISCONTINUED

Locking Bale, Closed Mesh, Single Weave, Fiber Optic Duty, Support Wire Mesh Grip .560 - .710 Cable Dia.Range, Length

UPC Code: 078477973011
Country of Origin : Mexico

Product Information

  • Product Features

    Bale Length : 10

    Cable Range : .560 - .710

    Device Type : Support Grip

    Duty : Fiber Optic

    Eye Type : Locking Bale

    Mesh Length : 5.5

    Mesh Material : Tinned Bronze Wire

    Mesh Style : Closed

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

    Weave : Single

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications