Loading...

Pulling Wire Mesh Grip

L8716

DISCONTINUED

Offset Eye, Split Rod Mesh, Single Weave, Heavy Duty, Pulling Wire Mesh Grip 1.50 - 1.74 Cable Dia.Range, Medium Length

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

Country of Origin : Mexico

Technical Information

  • General Information

    UPC : 078477972663

  • Material Specifications

    Grip Material : Galvanized Steel

  • Mechanical Specifications

    Approx. Break Strength : 5,800

    Cable Range : 1.50 - 1.74

    Duty : Heavy

    Eye Type : Offset Eye

    Mesh Length : 16

    Mesh Style : Split Rod

    Weave : Single

    Workload Safety Factor (lbs) : 1,160

  • Product Features

    Device Type : Pulling Grip

  • Standards and Certifications

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications