Loading...

Pulling Grip, 2.50-3.50"

L8678-100

Pulling, Offset Eye, Double Weave, Galvanized Steel, 2.5"-3.5" Cable Diameter Range - Breakload is 13440 LBS
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
  • All pulling grip designs are fully tested to meet published break ratings without slipping
UPC Code: 078477573211
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Approx. Break Strength : 13440LBS

    Bale Length : 12.9 in (329 mm)

    Cable Range : 2.5"-3.5"

    Duty : Medium

    Eye Type : Offset Eye Slack

    Mesh Length : 21.5"

    Mesh Style : Closed

    Standards and Certifications : UL

    Weave : Double Weave

    Workload Safety Factor (lbs) : 4,480 lbs @ 3:1 (2,032 kgs @ 3:1)

  • Product Features

    Device Type : Pulling Grip

  • Material Specifications

    Mesh Material : Galvanized

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications