Loading...

Pulling Grip, 0.75-1.00"

L8671-100

Pulling, Offset Eye, Single Weave, Galvanized Steel, 0.75"-1.0" Cable Diameter Range - Breakload is 5600 LBS
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
  • All pulling grip designs are fully tested to meet published break ratings without slipping
UPC Code: 078477214312
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Approx. Break Strength : 5600LBS

    Bale Length : 8.9 in (226 mm)

    Cable Range : 0.75"-1.0"

    Duty : Medium

    Eye Type : Offset Eye Slack

    Mesh Length : 18.0"

    Mesh Style : Closed

    Standards and Certifications : UL

    Weave : Single Weave

    Workload Safety Factor (lbs) : 1,867 lbs @ 3:1 (847 kgs @ 3:1)

  • Product Features

    Device Type : Pulling Grip

  • Material Specifications

    Mesh Material : Galvanized

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications