Pulling Grip, 1.00-1.50"
L8604-100
Pulling, Rotating Eye, Double Weave, Standard Length, Galvanized Steel, 1.0"-1.50" Cable Diameter Range - Breakload is 12800 LBS
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
- All pulling grip designs are fully tested to meet published break ratings without slipping
Product Information
Mechanical Specifications
Approx. Break Strength : 12800LBS
Bale Length : 8.8 in (224 mm)
Cable Range : 1.0"-1.50"
Duty : Medium
Eye Type : Rotating Barrel Eye
Mesh Length : 32.0"
Mesh Style : Closed
Standards and Certifications : UL
Weave : Double Weave
Workload Safety Factor (lbs) : 4,267 lbs @ 3:1 (1,935 kgs @ 3:1)
Product Features
Device Type : Pulling Grip
Material Specifications
Mesh Material : Galvanized
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors