Pulling Wire Mesh Grip
L8546
Bale Eye, Closed Mesh, Single/Double Weave, Medium Duty, Pulling Wire Mesh Grip 1.50 - 1.99 Cable Dia.Range, Standard Length
Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.
Technical Information
-
General Information
UPC : 078477974094
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 8,100
Cable Range : 1.50 - 1.99
Duty : Medium
Eye Type : Bale Eye
Mesh Length : 26
Mesh Style : Closed
Weave : Single/Double
Workload Safety Factor (lbs) : 1,620
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors