Loading...

Strain Relief Grip, 0.94–1.25"

L8006-100

Strain Relief, I-Grips, Single Weave, Double Eye, Galvanized Steel Mesh, Aluminum Cord Grips, 0.96"-1.25" Cable Diameter Range, 1.5" Eye Size, 12.00" Mesh Length
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
  • These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
UPC Code: 078477213506
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Cable Range : 0.96"-1.25"

    Duty : Light

    Eye Type : I - Grip

    Mesh Length : 12.0"

    Mesh Style : Closed

    Weave : Single

  • Product Features

    Device Type : I-Grip

  • Material Specifications

    Mesh Material : Galvanized Wire

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications