L7992
Locking Bale, Closed Mesh, Single Weave, Bus-Drop Duty, Support Wire Mesh Grip .410 - .560 Cable Dia.Range, Length
Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.
Product Information
Material Specifications
Mesh Material : Tinned Bronze Wire
Mechanical Specifications
Approx. Break Strength : 1,100
Cable Range : .410 - .560
Duty : Bus-Drop
Eye Type : Locking Bale
Mesh Style : Closed
Weave : Single
Workload Safety Factor (lbs) : 110
Product Features
Device Type : Support Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors