Loading...
Product added to your list. To view the list, Click Here

L7911

DISCONTINUED

3 Inch, Straight, Male, Malleable Iron Body, Liquid-Tight Metal Core Conduit, Strain-Relief Grip

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

UPC Code: 078477972038
Country of Origin : Mexico

Product Information

  • Material Specifications

    Body Material : Malleable Iron

    Color / Feature : Insulated

    Grip Material : Stainless Steel

  • Mechanical Specifications

    Fitting Gender : Male

    Fitting Style : Straight

    Fitting Type : Liquid-Tight Metal Core

    Mesh Length : 10-5/8

    NPT Size : 3

    Weave : Double

  • Product Features

    Device Type : Strain Relief Grip

  • Standards and Certifications

    Standards and Certifications : UL/CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications