Strain Relief Grip, 1.25-1.38"
L7785-100
Strain Relief, Deluxe Cord Grip, 1.5" NPT 90 Deg Male 1.25-1.38" (31.8-35.1MM)
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
- These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
Country of Origin : India
Documents
Technical Information
Material Specifications
Mesh Material : Stainless Steel Wire
Mechanical Specifications
Cable Range : 1.25-1.38 in (31.8-35.1 mm)
Duty : Light
Eye Type : 90 Degree Male
Hub Thread Size : 1.5"NPT
Mesh Style : Closed
Standards and Certifications : UL
Weave : Double in (Double mm)
Product Features
Device Type : Deluxe Cord Strain Relief
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors