Strain Relief Grip, 0.50-0.63"
L7764-100
                                    Strain Relief, 90 Degree - Multi-Weave (Single/Double), Stainless Steel Mesh, Aluminum Cord Grip, 0.50"-0.63" Cable Diameter Range, 1/2" NPT Size, 6.00" Mesh Length
                                    
                            - Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
- These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
Product Information
- Mechanical Specifications - Cable Range : 0.50"-0.63" - Duty : Light - Eye Type : 90 Degree Male - Hub Thread Size : 1/2" NPT - Mesh Style : Closed - Standards and Certifications : UL - Weave : Double in (Double mm) 
- Product Features - Device Type : Deluxe Cord Strain Relief 
- Material Specifications - Mesh Material : Stainless Steel Wire 
- Warranty - Warranty : 1-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
