Strain Relief Grip, 1.00-1.13"
L7731-100
                                    Strain Relief, Multi-Weave (Single/Double), Stainless Steel Mesh, Aluminum Cord Grip, 1.00"-1.13" Cable Diameter Range, 1.5" NPT Size, 9.00" Mesh Length
                                    
                            - Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
- These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
Product Information
- Mechanical Specifications - Cable Range : 1.00"-1.13" - Duty : Light - Eye Type : Straight Male - Hub Thread Size : 1.5" NPT - Mesh Length : 9.00" - Mesh Style : Closed - Standards and Certifications : UL - Weave : Double 
- Product Features - Device Type : Deluxe Cord Strain Relief 
- Material Specifications - Mesh Material : Stainless Steel Wire 
- Warranty - Warranty : 1-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
