Loading...

Strain Relief Grip, 0.63-0.75"

L7709-100

Strain Relief, Multi-Weave (Single/Double), Stainless Steel Mesh, Aluminum Cord Grip, 0.63"-0.75" Cable Diameter Range, 1/2" NPT Size, 8.00" Mesh Length
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
  • These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
UPC Code: 078477213247
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Cable Range : 0.63"-0.75"

    Duty : Light

    Eye Type : Straight Male

    Hub Thread Size : 1/2" NPT

    Mesh Length : 8.00"

    Mesh Style : Closed

    Standards and Certifications : UL

    Weave : Double

  • Product Features

    Device Type : Deluxe Cord Strain Relief

  • Material Specifications

    Mesh Material : Stainless Steel Wire

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications