Loading...

D8000 Commercial Lighting Control Systems, Push Button Station, 15 Buttons: Presets 1 thru 12, Max, Work & Off, Color: White

KB151-W

D8000 Commercial Lighting Control Systems, Push Button Station, 15 Buttons: Presets 1 thru 12, Max, Work & Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: White

The Dimensions® D8000 Single-Gang scene control and dimmer switch stations are part of an advanced family of lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.

UPC Code: 078477335260
Country of Origin : United States

Product Information

  • Product Features

    Color : White

    Product Line : D8000

    Product Type : Keypad

    Protocol : Luma-Net

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Machined from solid Corian for beautiful appearance and extreme durability
  • Distributed processing provides enhanced reliability
  • Station retains programming information for a minimum of 10 years without power
  • Built-in IR receiver on push button stations
  • Advanced software readily permits sophisticated join/separate room combining operations
  • Available in black and white as standard colors
  • Any Corian finish available as a custom

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications