Decora Manual-On Occupancy Sensor Remote, 15A provides 3-way occupancy detection when used with an IPP15 or Vizia Dimmer, White
IPP0R-1LW
DISCONTINUED
Manual-On Occupancy Sensor Remote, 15A 120VAC, 60Hz, provides 3-way occupancy detection when used with an IPP15 or Vizia Dimmer, 180 Degree, 900 Sq. Ft. Coverage, Decora® Passive Infrared Wall Switch- White, California Title 24 2005 Compliant
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing a standard switch with an occupancy sensor will save energy and add convenience to everyday tasks. Following the Decora tradition of stylish practicality, these occupancy sensors have attractive yet unobtrusive housings, excellent sensitivity and ample fields of view. They function as remote wall switches to the IPP15 for 3-way applications and cover a range of room sizes.
Color: White
UPC Code: 07847730496
Country of Origin : China
Product Information
Updated
Electrical Specifications
Frequency : 60Hz
Voltage : 120 VAC
Mechanical Specifications
Color : White
Coverage (Sq.Ft.) : 900
Neutral Wire Connection : Required
Switch Type : 3-Way Manual ON Remote
Voltage : 120 VAC
Product Features
Color : White
Coverage (Sq.Ft.) : 900
Product Line : IPP0R
Sensor Type : Wall Switch
Technology : Passive Infrared
- Manual-ON/Automatic OFF operation in accordance with California Title 24 2005 requirements
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual ON/OFF light switching at any time
- Segmented fresnel lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
- Horizontal field of view may be adjusted between 180 and 32 degrees of arc by using internal blinders located on either side of the lens
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 10 minutes, 20 minutes and 30 minutes
- LED Indicator Light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatibile with both electronic and magnetic ballasts or 1/2 HP loads
- Relay switches at zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
- Fits in standard wallbox, provides 3-Way operation when used with IPP15 Series Sensor or 120V Vizia Dimmer
- Requires a neutral (white) wire connection
- UL Listed and CSA Certified, complies with California Title 24 2005 Energy Code and FCC regulations
- Five-Year Limited warranty