Loading...

IllumaTech Fan Speed Control Switch, 5A, Single Pole

IPF05-1LZ

5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Fully Variable Preset Electro-Mechanical, Slide Fan Speed Control, LED Locator Light - White face assembled on device. Ivory and Light Almond color change kits included.

IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.

UPC Code: 078477282403
Country of Origin : China

Product Information

  • Product Features

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Brand : IllumaTech

    Color : White, Ivory, Light Almond

    Color Change Kit : IPKIT Series

    Feature : Full Range

    Light : LED Locator Light

    Load Rating : 5 Amp

    Load Type : Fan

    Ordering Notes : Includes Ivory, White and Light Almond Color Kits

    Preset : Yes

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : IllumaTech

    Switch Type : Single-Pole

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 2-Year Limited

Related Videos

Leviton Decora Devices
Leviton Presents: How to Install a Dimmer in a 3-way Application
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications